メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:pkg_8307
Lead Count (#):8
Pkg. Dimensions (mm):4 x 3 x 1.2
Pitch (mm):0.65

環境及び輸出分類情報

ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (UPC393GR-9LG-E1-A)英語日本語
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

製品スペック

Country of AssemblyMALAYSIA
Country of Wafer FabricationJAPAN
Channels (#)2
Dual Supply Range (V)V+-16V(Max.)
FunctionBipolar Voltage Comparator
Input Offset Voltage Vio (Max) (mV (±))5
Lead CompliantYes
Lead Count (#)8
Length (mm)4
Longevity2030 3月
MOQ2500
Moisture Sensitivity Level (MSL)1
Output Current Io Sink (Typical) (mA)16
Pb (Lead) FreeYes
Pkg. Dimensions (mm)4 x 3 x 1.2
Pkg. TypeTSSOP
ProcessBipolar
Response Time TPLH (Typical) (µs)1.8
Single Supply Voltage Range (V)2 - 32
Supply Current Icc/Idd (Max) (mA)1
Tape & ReelNo
Thickness (mm)1.2
Width (mm)3

説明

Support is limited to customers who have already adopted these products.

µPC277GR-9LG, µPC277MP-KAA, µPC393GR-9LG are dual comparators designed to operate under single power supply. Features include low-voltage operation, common-mode input voltage range from V− (GND) level, open collector output, and low current consumption. Furthermore, these products can operate on a split power supply and used widely for various voltage comparison application. Depending on the usage and operating ambient temperature range, the µPC277GR-9LG, µPC277MP-KAA are designed for extended temperature and suited for wide operating ambient temperature application, while µPC393GR-9LG are designed for general purposes application. In addition, compatible DC parameter selection for the comparators also available. Along with this series of lineup, the quad type comparators, µPC177GR-9LG and µPC339GR-9LG with the same circuit configuration are also available.