メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • High Accuracy: VREF = 2.495 V ± 2 %
  • Low Temperature Coefficient: ∆VREF/∆T ≤ 100 ppm/°C
  • Adjustable Output Voltage by two External Resistors: VREF ≤ VO ≤ 36 V
  • Low Dynamic Impedance: | ZKA | = 0.1 ΩTYP.

説明

The µPC1093 are adjustable precision shunt regulators with guaranteed thermal stability. The output voltage can be set to any value between reference voltage (2. 495 V) and 36 V by two external resistors. These ICs can apply to error amplifier of switching regulators.

適用されたフィルター