メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Power MOSFETs for Automotive

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MM
Pkg. Code:
Lead Count (#):6
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (UPA606T-T1-A)英語日本語
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pb (Lead) FreeYes
Carrier TypeEmbossed Tape
Channels (#)2
Ciss (Typical) (pF)16
ID (A)0.1
Lead CompliantYes
Lead Count (#)6
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)0.3
Pkg. TypeMM
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)25000
RDS (ON) (Max) @4.5V (mohm)30000
RDS (ON) (Typical) @ 10V / 8V (mohm)15000
Standard Pkg. TypeMM
Tape & ReelNo
VDSS (Max) (V)50
VGSS (V)20
Vgs (off) (Max) (V)1.8

説明

Support is limited to customers who have already adopted these products.