メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Power MOSFETs for Automotive

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MM
Pkg. Code:pkg_7505
Lead Count (#):5
Pkg. Dimensions (mm):2 x 3 x 1.4
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (UPA502T-T1-A)英語日本語
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)5
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Carrier TypeEmbossed Tape
Channels (#)2
Ciss (Typical) (pF)16
ID (A)0.1
Lead CompliantYes
Length (mm)2
MOQ3000
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)0.3
Pkg. Dimensions (mm)2 x 3 x 1.4
Pkg. TypeMM
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)25000
RDS (ON) (Max) @4.5V (mohm)30000
RDS (ON) (Typical) @ 10V / 8V (mohm)15000
Tape & ReelNo
Thickness (mm)1.4
VDSS (Max) (V)30
VGSS (V)20
Vgs (off) (Max) (V)1.8
Width (mm)3

説明

Support is limited to customers who have already adopted these products.