メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Pch Single Power Mosfet -30V -8A 16Mohm Power Sop8

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_10755
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.8
Pitch (mm):1.27

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)8
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)1600
ID (A)-8
Lead CompliantYes
Length (mm)5
MOQ2500
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)2
Pkg. Dimensions (mm)5 x 4 x 1.8
Pkg. TypeSOP
Qg typ (nC)35
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)16
RDS (ON) (Max) @4.5V (mohm)25
Tape & ReelNo
Thickness (mm)1.8
VDSS (Max) (V)-30
VGSS (V)-20
Vgs (off) (Max) (V)-2.5
Width (mm)4

説明

The UPA2713GR is a Pch Single Power Mosfet -30V -8A 16Mohm Power Sop8.