メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
N-Channel Mos Field Effect Transistor For Switching

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VSOF
Pkg. Code:pkg_7522
Lead Count (#):8
Pkg. Dimensions (mm):2 x 3 x 0.85
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)1350
ID (A)-7.2
Lead CompliantYes
Length (mm)2
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)1.1
Pkg. Dimensions (mm)2 x 3 x 0.85
Pkg. TypeVSOF
Qg typ (nC)16.3
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)41
RDS (ON) (Max) @4.5V (mohm)29
Tape & ReelNo
Thickness (mm)0.85
VDSS (Max) (V)-20
VGSS (V)-8
Vgs (off) (Max) (V)-1.5
Width (mm)3

説明

The UPA2210T1M is a N-Channel Mos Field Effect Transistor For Switching.