メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Pch Single Power Mosfet -20V -2A 135Mohm 6Pin Tmm/Sc-95

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TMM
Pkg. Code:pkg_7510
Lead Count (#):6
Pkg. Dimensions (mm):2 x 3 x 1.2
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)6
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)272
ConfigurationBuilt-In SBD
ID (A)-2
Lead CompliantYes
Length (mm)2
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)0.57
Pkg. Dimensions (mm)2 x 3 x 1.2
Pkg. TypeTMM
Qg typ (nC)2.3
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)183
RDS (ON) (Max) @4.5V (mohm)135
Tape & ReelNo
Thickness (mm)1.2
VDSS (Max) (V)-20
VGSS (V)8
Vgs (off) (Max) (V)-1.5
Width (mm)3

説明

The UPA1980TE is a Pch Single Power Mosfet -20V -2A 135Mohm 6Pin Tmm/Sc-95.