メインコンテンツに移動
Pch Single Power Mosfet -40V -4.5A 65Mohm

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: TMM
Pkg. Code:
Lead Count (#): 6
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

製品スペック

Lead Count (#) 6
Carrier Type Embossed Tape
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
ID (A) -4.5
Lead Compliant Yes
MOQ 3000
Mounting Type Surface Mount
Nch/Pch Pch
Pkg. Type TMM
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 65
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 100
Tape & Reel No
VDSS (Max) (V) -40

説明

The UPA1931TE is a Pch Single Power Mosfet -40V -4.5A 65Mohm.