メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Power MOSFETs for Automotive

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TMM
Pkg. Code:pkg_7510
Lead Count (#):6
Pkg. Dimensions (mm):2 x 3 x 1.2
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (UPA1914TE(0)-T1-AT)英語日本語
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)6
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)589
ID (A)-4.5
Lead CompliantYes
Length (mm)2
MOQ3000
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)0.4
Pkg. Dimensions (mm)2 x 3 x 1.2
Pkg. TypeTMM
Qg typ (nC)11
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)57
RDS (ON) (Max) @4.5V (mohm)86
RDS (ON) (Typical) @ 10V / 8V (mohm)43
Tape & ReelNo
Thickness (mm)1.2
VDSS (Max) (V)-30
VGSS (V)20
Vgs (off) (Max) (V)-2.5
Width (mm)3

説明

Support is limited to customers who have already adopted these products.

The µPA1914 is a switching device which can be driven directly by a 4 V power source. The µPA1914 features a low on-state resistance and excellent switching characteristics, and is suitable for applications such as power switch of portable machine and so on.