メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Power MOSFETs for Automotive

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TMM
Pkg. Code:pkg_7510
Lead Count (#):6
Pkg. Dimensions (mm):2 x 3 x 1.2
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (UPA1911ATE-T1-A)英語日本語
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)6
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)370
ID (A)-2.5
Lead CompliantYes
Length (mm)2
MOQ3000
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)0.2
Pkg. Dimensions (mm)2 x 3 x 1.2
Pkg. TypeTMM
Qg typ (nC)2.3
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)190
RDS (ON) (Max) @4.5V (mohm)115
Tape & ReelNo
Thickness (mm)1.2
VDSS (Max) (V)-20
VGSS (V)12
Vgs (off) (Max) (V)-1.5
Width (mm)3

説明

Support is limited to customers who have already adopted these products.

Pch Single Power MOSFET -20V -2. 5A 115mohm 6pin TMM/SC-95 Automotive