メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Pch Single Power Mosfet -20V -7A 15Mohm Tssop8

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)8
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)3000
ID (A)-7
Lead CompliantYes
MOQ3000
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)2
Pkg. TypeTSSOP
Qg typ (nC)25
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)23
RDS (ON) (Max) @4.5V (mohm)15
Tape & ReelNo
VDSS (Max) (V)-20
VGSS (V)-12
Vgs (off) (Max) (V)-1.5

説明

The UPA1815GR is a Pch Single Power Mosfet -20V -7A 15Mohm Tssop8.