| CADモデル: | View CAD Model |
| Pkg. Type: | LQFP |
| Pkg. Code: | QAC |
| Lead Count (#): | 156 |
| Pkg. Dimensions (mm): | 20.0 x 14.0 x 1.40 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (TW8847-LA1-CE) | ダウンロード |
| Lead Count (#) | 156 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| ADC Input Frequency (MHz) | 27 |
| Analog RGB Input | No |
| CCFL/LED Controller | No |
| CVBS Input | Yes (differential) |
| Color Enhancement | Yes |
| Comb Filter | 2D |
| De-Interlacer | 2D |
| Digital RGB/Y CbCr Input | 2 x 24-bit (up to 1080p) |
| Dual View Output | No |
| External OSD | No |
| ISO 26262 (Functional Safety) | QM |
| LVDS Input | Yes (2CH) |
| LVDS Output | Yes (2CH) |
| Length (mm) | 20 |
| MCU/MPU | No |
| MIPI-CSI2 input | No |
| MOQ | 72 |
| Memory Support | No |
| OSD Colors | 16 Colors / 16-bit Pallette |
| OSD Font RAM | 512 |
| OSD Type | Font / SPI bitmap |
| Output Resolution (Max) | 1080p (1920x1080) |
| PIP | No |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 20.0 x 14.0 x 1.40 |
| Pkg. Type | LQFP |
| Price (USD) | $12.48165 |
| Qualification Level | AEC-Q100 Grade 2 |
| S-Video Input | No |
| SCART Input | No |
| TCON Output | Digital |
| TTL Output | Yes |
| Temp. Range (°C) | -40 to +85°C |
| Thickness (mm) | 1.4 |
| Touch-screen Controller | No |
| Width (mm) | 14 |
| YPbPr Input | No |
TW8846とTW8847は、多目的LCDディスプレイシステムの構築に必要な機能を組み込んだ、高集積のLCDビデオプロセッサです。これらの機能には、シングルエンドまたは差動コンポジットビデオ入力をサポートする高品質2DコムNTSC/PAL/SECAMビデオデコーダ、2つの独立したTTLデジタル入力インタフェース(それぞれ最大24ビット)、2つのLVDS Open LDI入力インタフェース、2つの独立した高品質なスケーラおよびインターレース解除エンジンなどが含まれています。 出力は、デュアルチャネルLVDSオープンLDIまたはTTLパネルインタフェース、TW8847では独立したMIPI-CSI2出力、 TW8846では擬似BTが含まれます。
TW8846とTW8847は、最大1080pまでの入力解像度に対応し、最大1920x1080の解像度でLCDパネルを駆動することが可能です。 映像処理機能としては、10ビットカラー処理、任意のH/Vスケーリング、パノラマ・スケーリング、画像ミラーリング、ビデオ調整・強調、モノクロストレッチ、自動コントラスト調整などを搭載しています。 TW8846とTW8847は、入力ビデオが破損しているかどうかを判断する画像診断機能を向上させました。多機能で汎用性があり、車載用LCD表示アプリの理想的なソリューションです。