メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:LQFP
Pkg. Code:QAS
Lead Count (#):80
Pkg. Dimensions (mm):10.0 x 10.0 x 0.00
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (TW8830-LA1-CR)ダウンロード

製品スペック

Lead Count (#)80
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
ADC Input Frequency (MHz)80
Analog RGB InputYes
CCFL/LED ControllerNo
CVBS InputYes
Color EnhancementYes
Comb Filter2D
De-Interlacer2D
Digital RGB/Y CbCr InputBT.656 only
Dual View OutputNo
External OSDNo
LVDS InputNo
LVDS OutputNo
Length (mm)10
MCU/MPUIntegrated
MIPI-CSI2 inputNo
MOQ320
Memory SupportNo
OSD Colors16 Colors / 16-bit Pallette
OSD Font RAM256
OSD TypeFont
Output Resolution (Max)SVGA
PIPNo
Pkg. Dimensions (mm)10.0 x 10.0 x 0.00
Pkg. TypeLQFP
Qualification LevelAutomotive
S-Video InputYes
SCART InputNo
Secondary OutputPseudo BT.656 (up to 720p)
TCON OutputDigital
TTL OutputYes
Touch-screen ControllerNo
Width (mm)10
YPbPr InputYes

説明

The TW8830 incorporates many of the features required to create multi-purpose a Video Door phone intercom LCD display system in a single package. It integrates a high quality 2D comb NTSC/PAL/SECAM video decoder, triple High-Speed RGB ADCs, high quality scaler, and images enhancement functions which include Black and White Stretch and Gamma Correction. It also supports panoramic scaling for conversion to wide screen display. The TW8830 supports a rich combination of inputs: CVBS, S-video, analog RGB as well as digital BT. 656. On the output side, it supports a wide variety of digital panel types with its built-in timing controller.