メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
TFT Flat Panel Controller with Built-in 3D Video Decoder, Triple ADCs, Dual PIP and 16-bit OSD Support

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:LQFP
Pkg. Code:QQC
Lead Count (#):216
Pkg. Dimensions (mm):24.0 x 24.0 x 0.00
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (TW8823AT-LC2-GE)ダウンロード

製品スペック

Lead Count (#)216
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
ADC Input Frequency (MHz)108
Analog RGB InputYes
CCFL/LED ControllerCCFL & LED
CVBS InputYes
Color EnhancementYes
Comb Filter3D / 2D
De-Interlacer2D
Digital RGB/Y CbCr Input2 Ports
Dual View OutputNo
External OSDAnalog, Digital 18-bit & PIP overlay
ISO 26262 (Functional Safety)QM
LVDS InputNo
LVDS OutputYes
Length (mm)24
MCU/MPUIntegrated
MIPI-CSI2 inputNo
MOQ80
Memory SupportDDR
OSD Colors65K Color/24-Bit Palette
OSD TypeGraphic (16 bit)
Output Resolution (Max)WXGA
PIPYes
Pkg. Dimensions (mm)24.0 x 24.0 x 0.00
Pkg. TypeLQFP
Qualification LevelAEC-Q100 Grade 2
S-Video InputYes
SCART InputYes
Secondary OutputNo
TCON OutputDigital & Analog
TTL OutputYes
Touch-screen ControllerYes
Width (mm)24
YPbPr InputYes

説明

The TW8823C incorporates many of the features required to create a multi-purpose in-car LCD display system into a single package. It integrates a high-quality 3D comb NTSC/PAL/SECAM video decoder, triple High-Speed RGB ADCs, high-quality scaler, bit-mapped OSD, triple DACs and image enhancement functions that include features such as Black and White Stretch and favorite color enhancement. It also supports panoramic scaling for conversion to wide screen display format. On the input side, it supports a rich combination of CVBS, S‑video, analog RGB, and digital YCbCr/RGB. On the output side, it supports both digital and analog panel types with its built-in timing controller and analog RGB output.

In addition, the TW8823C supports LVDS type panels. The TW8823C also has two PIP (Picture-in-Picture) engines that can display three display sources simultaneously in a single window. It also has a built-in bit-mapped OSD with 16-bit color depth and an acceleration function. It can also accept 18-bit external OSD inputs. In addition, TW8823C has a built-in high‑performance microcontroller with cache. Its SPI interface supports various serial flash types.