メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
3D Decoder based on LCD controller for Sharp™ dual-view digital panel

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:PQFP
Pkg. Code:QLF
Lead Count (#):208
Pkg. Dimensions (mm):28.0 x 28.0 x 0.00
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

製品スペック

Lead Count (#)208
Carrier TypeTray
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
ADC Input Frequency (MHz)108
Analog RGB InputYes
CCFL/LED ControllerNo
CVBS InputYes
Color EnhancementYes
Comb Filter3D / 2D
De-Interlacer2D
Digital RGB/Y CbCr Input24 bit
Dual View OutputSharp
External OSDAnalog, Digital 18-bit
LVDS InputNo
LVDS OutputNo
Length (mm)28
MCU/MPUExternal
MIPI-CSI2 inputNo
MOQ96
Memory SupportSDRAM
OSD Colors256 Color/ 24-Bit Palette
OSD TypeGraphic (8 bit)
Output Resolution (Max)WXGA
PIPYes
Pkg. Dimensions (mm)28.0 x 28.0 x 0.00
Pkg. TypePQFP
Qualification LevelAutomotive
S-Video InputYes
SCART InputNo
Secondary OutputNo
TCON OutputNo
TTL OutputYes
Touch-screen ControllerNo
Width (mm)28
YPbPr InputYes

説明

Support is limited to customers who have already adopted these products.

The TW8810 is a highly integrated LCD TFT flat panel controller for Sharp™ dual-view LCD panel primarily targeting front console and rear-seat automotive infotainment applications. The TW8810 integrates a high quality NTSC/PAL/SECAM 3D video decoder and a 2D de-interlacer with low angle compensation. In addition, built-in dual-view mixer enables direct support for Sharp™ dual-view panel.