メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
4 Channel Video QUAD/MUX Controller

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:PQFP-HS
Pkg. Code:QLE
Lead Count (#):208
Pkg. Dimensions (mm):28.0 x 28.0 x 3.32
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypePQFP-HS
Carrier TypeTray
MOQ48
FunctionDisplay MUX
Lead Count (#)208
Length (mm)28
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.5
Pkg. Dimensions (mm)28.0 x 28.0 x 3.32
Qualification LevelStandard
Temp. Range (°C)-40 to +85°C
Thickness (mm)3.32
Width (mm)28

説明

The TW2836 has four high quality NTSC/PAL video decoders, dual color display controllers and dual video encoders. The TW2836 contains four built-in analog anti-aliasing filters, four 10bit Analog-to-Digital converters, and proprietary digital gain/clamp controller, high quality Y/C separator to reduce cross-noise and high performance free scaler. Four built-in motion, blind and night detectors can increase the feature of security system. The TW2836 has flexible video display/record/playback controller including basic display and MUX functions. The TW2836 also has excellent graphic overlay function that displays bitmap for OSD, single box, 2D array box, and mouse pointer. The built-in channel ID CODEC allows auto decoding and displaying during playback and the additional scaler on the playback supports multi-cropping function of the same field or frame image. The TW2836 contains two video encoders with three 10bit Digital-to-Analog converters to provide 2 composite or S-video. The TW2836 can be extended up to 8/16 channel video controller using chip-to-chip cascade connection.