メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
PCI to PCI Bridge

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:PQFP
Pkg. Code:EB208
Lead Count (#):208
Pkg. Dimensions (mm):28.0 x 28.0 x 3.5
Pitch (mm):0.5

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypePQFP
Lead Count (#)208
Pb (Lead) FreeNo
Carrier TypeTray
Length (mm)28
MOQ24
Moisture Sensitivity Level (MSL)3
Package Area (mm²)784
Pb Free Categorye0
Pitch (mm)0.5
Pkg. Dimensions (mm)28.0 x 28.0 x 3.5
Price (USD)$10.79292
Primary PCI Bus32-bit PCI 33/66MHz
Qty. per Carrier (#)24
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Secondary Bus32-bit PCI 33/66MHz
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)3.5
Transparency ModeTransparent
Width (mm)28

説明

Provides ridging between two PCI buses operating up to 66 MHz in 32-bit mode.