メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Processor interface supports the PowerPC 603e/7xx and MPC74xx processors
  • Processor bus frequency supports up to 133 MHz
  • Memory interface supports a 64-bit data bus up to 133 MHz
  • PCI interface support a 32-bit/66 MHz bus
  • PCI arbiter supports up to five other PCI devices
  • Embedded Programmable Interrupt Controller (EPIC)
  • Two-channel integrated DMA Controller
  • I2C Controller
  • IEEE 1149.1 compliant, JTAG boundary-scan interface
  • Available in commercial temperature range (0°C to 105°C junction temperature)

説明

The TSI107 Host Bridge for PowerPC provides system interconnect between PowerPC processors, PCI peripherals, and local memory. The TSI107 provides many of the other necessities for embedded applications, including a high-performance memory controller and dual processor support; two-channel flexible DMA controller, an interrupt controller, an I2O-ready message unit, an inter-integrated circuit controller (I2C), and low-skew clock drivers.

適用されたフィルター