メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
14-Bit Configurable Registered Buffer for DDR2

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BKG150
Lead Count (#):150
Pkg. Dimensions (mm):13.0 x 8.0 x 1.2
Pitch (mm):0.65

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeCABGA
Lead Count (#)150
Pb (Lead) FreeYes
Carrier TypeTray
Length (mm)13
MOQ240
Moisture Sensitivity Level (MSL)3
Package Area (mm²)104
Pb Free Categorye1 SnAgCu
Pitch (mm)0.65
Pkg. Dimensions (mm)13.0 x 8.0 x 1.2
Qty. per Carrier (#)240
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.2
Width (mm)8

説明

Not recommended for new designs