| Pkg. Type: | CABGA |
| Pkg. Code: | BKG150 |
| Lead Count (#): | 150 |
| Pkg. Dimensions (mm): | 13.0 x 8.0 x 1.2 |
| Pitch (mm): | 0.65 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | CABGA |
| Lead Count (#) | 150 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Length (mm) | 13 |
| MOQ | 240 |
| Moisture Sensitivity Level (MSL) | 3 |
| Package Area (mm²) | 104 |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 13.0 x 8.0 x 1.2 |
| Qty. per Carrier (#) | 240 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 1.2 |
| Width (mm) | 8 |