メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Meets Battery Charging Specification BC1.2 for DCP and CDP
  • Meets Chinese Telecommunications Industry Standard YD/T 1591-2009
  • Supports Non-BC 1.2 charging modes via Automatic selection
    • DM/DP Divider Modes 2.7V/2.0V (1A) & 2.0V/2.7V (2A)
    • DM/DP 1.2V Mode
  • Support Smart-CDP function - Automatic CDP/SDP mode support for Always data Communication
  • Compatible with USB 2.0/3.0 power switch requirements
  • 73 mΩ (typ) high side MOSFET
  • Adjustable Current Limit up to 3.0 A (typ)
  • Dynamic level detect circuit for inrush current
  • Pb-Free / RoHS Compliant
  • Halogen-Free
  • TQFN-16 Package / MSL-1
  • UL Listed and CB File No. E468659

説明

The SLGC55544C is a combination of current-limited USB port power switch with a USB 2.0 high-speed data line (D+/D-) switch and USB charging port identification circuit. Applications include notebook PCs and other intelligent USB host devices. The wide bandwidth (2.6 GHz) data-line switch also features low capacitance and low on resistance, allowing signals to pass with minimum edge and phase distortion. The SLGC55544C monitors D+ and D-, providing the correct hand-shaking protocol with compliant client devices.

アプリケーション

  • USB Ports/Hubs
  • Notebook PCs
  • Power bank
  • Car charger
  • Universal Wall Charging Adapter

適用されたフィルター