メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
GreenPAK Programmable Mixed-Signal ICs Configured for Digital Logic and Timing

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MSTQFN
Pkg. Code:
Lead Count (#):29
Pkg. Dimensions (mm):3 x 3
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

DescriptionGreenPAK RZG3S #2
Pkg. TypeMSTQFN
Pkg. Dimensions (mm)3 x 3
Lead Count (#)29
Temp. Range (°C)+15 to +30°C

説明

The SLG7LI is a portfolio of pre-configured GreenPAK™ logic IC standard designs for common digital control, timing, gating, signal conditioning, and interface-support functions. Available solutions include glue logic, logic gates, clock and delay functions, startup logic, multiplexing, platform-control logic, and application-specific digital functions.

Each standard design is ready for evaluation and can be customized for specific truth tables, timing, polarity, signal counts, and package requirements.

These designs were configured using the Go Configure™ Software Hub and can be further modified to meet custom requirements upon request.