| CADモデル: | View CAD Model |
| Pkg. Type: | STQFN |
| Pkg. Code: | |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 2 x 3 |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Description | GreenPAK LED PWM |
| Pkg. Type | STQFN |
| Pkg. Dimensions (mm) | 2 x 3 |
| Lead Count (#) | 20 |
| Temp. Range (°C) | -40 to +85°C |
The SLG7LD is a portfolio of pre-configured GreenPAK™ LED control IC standard designs for LED control, LED driving, PWM generation, display backlighting, and RGB control. The collection includes compact LED-control designs, PWM-based implementations, backlight controllers, LED drivers, and RGB-control solutions.
Each standard design is ready for evaluation and can be customized for specific timing, PWM behavior, input control, channel logic, and package requirements.
These designs were configured using the Go Configure™ Software Hub and can be further modified to meet custom requirements upon request.