メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
GreenPAK Programmable Mixed-Signal ICs Configured for Interface and Level Translation

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MSTQFN
Pkg. Code:
Lead Count (#):22
Pkg. Dimensions (mm):2.0 x 2.2
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

DescriptionGreenPAK PCIe Level Shifter
Pkg. TypeMSTQFN
Pkg. Dimensions (mm)2.0 x 2.2
Lead Count (#)22
Temp. Range (°C)-40 to +85°C

説明

The SLG7IN is a portfolio of pre-configured GreenPAK™ interface IC standard designs for level translation, protocol conversion, and low-speed host or module control. Available solutions include level shifters and translators, UART, SPI, CAN, SSI, and PCIe-related interfaces, octal small form-factor pluggable (OSFP) controllers, and HART modem functions.

Each standard design is ready for evaluation and can be customized for specific signal mapping, logic behavior, interface control, and package requirements.

These designs were configured using the Go Configure™ Software Hub and can be further modified to meet custom requirements upon request.