メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
USB Host Charger Identification

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TDFN-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):2.0 x 2.0
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)8
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85°C
480Mbps USB Data SwitchYes
CDPBC 1.1/BC 1.2
Custom Standard 2.7V (1A)Yes
Custom Standard 2.7V (2.4A)No
Custom Standard 2.7V (2A)No
DCPBC 1.1/BC 1.2
Galaxy TabletNo
MOQ3000
Parametric CategoryUSB-C & Power Delivery
Pitch (mm)0.5
Pkg. Dimensions (mm)2.0 x 2.0
Pkg. TypeTDFN-8
QC 2.0 (Qualcomm® Quick Charge™ 2.0 Technology)No
Qty. per Reel (#)3000
SDPBC 1.1/BC 1.2
Smart CDPYes
YD/T 1591-2009Yes

説明

The SLG55584A is a USB device that combines high speed USB switches with a USB host charger (dedicated charger) identification circuit. The device supports both the latest USB Battery Charging Specification Revision 1.2 including data contact detection and a set resistor bias for Apple compliant devices as well as legacy USB D+/D- short detection using data line pull-up. The SLG55584A can also support CDP mode (FAST charging and data communication available mode if smartphone can support CDP mode.) The SLG55584A can also support low speed / full speed mouse/keyboard wake-up from S3 mode.