メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
USB Host Charger Identification

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TDFN-10
Pkg. Code:
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) Free
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)10
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Temp. Range (°C)-40 to +85°C
480Mbps USB Data SwitchYes
CDPNo
Custom Standard 2.7V (1A)Yes
Custom Standard 2.7V (2.4A)Resistor
Custom Standard 2.7V (2A)Resistor
DCPBC 1.1/BC 1.2
Galaxy TabletNo
Parametric CategoryUSB-C & Power Delivery
Pkg. Dimensions (mm)3.0 x 3.0
Pkg. TypeTDFN-10
QC 2.0 (Qualcomm® Quick Charge™ 2.0 Technology)No
SDPBC 1.1/BC 1.2
Smart CDPNo
YD/T 1591-2009Yes

説明

The SLG55550 is a USB device that combines high speed USB switches with a USB host charger (dedicated charger) identification circuit. The device supports both the latest USB Battery Charging Specification Revision 1.1 including data contact detection and a set resistor bias for Apple compliant devices as well as legacy USB D+/D- short detection using data line pull-up.