メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Meets Battery Charging Specification BC1.2 for DCP and CDP
  • Meets Chinese Telecommunications Industry Standard YD/T 1591-2009
  • Supports Non-BC 1.2 charging modes via Automatic selection
  • Support Smart-CDP function - Automatic CDP/SDP mode support for Always data Communication
  • Compatible with USB 2.0/3.0 power switch requirements
  • 73 mΩ (typ) high side MOSFET
  • Adjustable Current Limit up to 3.0 A (typ)
  • Pb-Free / RoHS Compliant
  • Halogen-Free
  • TQFN-16 Package / MSL-1
  • UL Listed and CB File No. E468659

説明

The SLG55544 is a combination of current-limited USB port power switch with a USB 2.0 high-speed data line (D+/D-) switch and USB charging port identification circuit. The recommended applications include notebook PCs and other intelligent USB host devices. The wide bandwidth (2.6 GHz) data‑line switch also features low capacitance and low on resistance, allowing signals to pass with minimum edge and phase distortion. The SLG55544 monitors D+ and D-, providing the correct hand-shaking protocol with compliant client devices.

アプリケーション

  • USB Ports/Hubs
  • Notebook PCs
  • Power bank
  • Car charger
  • Universal Wall Charging Adapter

適用されたフィルター