| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (R8A77810BHBG) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| CPU | SH-4A |
| Bit Size | 32 |
| RAM (KB) | 16 |
| Operating Freq (Max) (MHz) | 400 |
| Timer | 16-bit x 4-ch, 32-bit x 6-ch |
| DMA | No |
| Ethernet | No |
| RTC | Yes |
| LVD or PVD | No |
| Temp. Range (°C) | -40 to +85 |
| Family Name | SuperH |
| Lead Compliant | No |
| MOQ | 1 |
| Pb (Lead) Free | No |
| Tape & Reel | No |
SH7781グループは現在ご採用のお客様のみへのサポートとなります。