| CADモデル: | View CAD Model |
| Pkg. Type: | T-TBGA |
| Pkg. Code: | pkg_8780 |
| Lead Count (#): | 208 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| RoHS (HD6417706BP133V) | 英語日本語 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | SH-3 |
| Bit Size | 32 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| Lead Count (#) | 208 |
| Supply Voltage (V) | 3 - 3.6 |
| Operating Freq (Max) (MHz) | 133 |
| I/O Ports | 72 |
| Timer | 16-bit x 1-ch, 32-bit x 3-ch |
| ADC | 10-bit x 4-ch |
| DAC | 8-bit x 2-ch |
| DMA | Yes |
| Ethernet | No |
| RTC | Yes |
| LVD or PVD | No |
| Temp. Range (°C) | -20 to +75 |
| Family Name | SuperH |
| Lead Compliant | No |
| Length (mm) | 12 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Type | T-TBGA |
| Tape & Reel | No |
| Width (mm) | 12 |
SH-3の命令セットは、SH-1, SH-2と上位互換です。キャッシュメモリは、16Kバイトの命令/データ混在型、4ウェイセットアソシアティブ方式です。メモリ管理ユニット(MMU)を内蔵しているので、多様なオペレーティングシステムに対応可能です。 また、ダイレクトメモリアクセスコントローラ、シリア ルインタフェース、A/Dコンバータ等の周辺機能はSH7709Sと同等ですが、一部 削減しコンパクトなパッケージに収めています。動作周波数は、133MHzです。