| CADモデル: | View CAD Model |
| Pkg. Type: | FBGA |
| Pkg. Code: | pkg_1152 |
| Lead Count (#): | 272 |
| Pkg. Dimensions (mm): | 17 x 17 x 1.9 |
| Pitch (mm): | 0.8 |
| RoHS (R5S72650P200BG) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | SH2A-FPU |
| Bit Size | 32 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| RAM (KB) | 112 |
| Lead Count (#) | 272 |
| Supply Voltage (V) | 3 - 3.6 |
| Operating Freq (Max) (MHz) | 200 |
| CAN (ch) | 2 |
| I/O Ports | 107 |
| Timer | 16-bit x 9-ch, 32-bit x 1-ch |
| ADC | 10-bit x 8-ch |
| DAC | 8-bit x 2-ch |
| USB | USB Host, USB Peripheral, USB Ports (ch) x 2, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer Support |
| DMA | Yes |
| Ethernet | No |
| RTC | Yes |
| LVD or PVD | No |
| Human Machine Interface | Display Function |
| Temp. Range (°C) | -40 to +85 |
| Family Name | SuperH |
| Lead Compliant | Yes |
| Length (mm) | 17 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 17 x 17 x 1.9 |
| Pkg. Type | FBGA |
| Tape & Reel | No |
| Thickness (mm) | 1.9 |
| Width (mm) | 17 |
SH7265グループは現在ご採用のお客様のみへのサポートとなります。 新規ご採用につきましては, SH7260シリーズ, RZファミリ をご検討ください。