| CADモデル: | View CAD Model |
| Pkg. Type: | LQFP |
| Pkg. Code: | pkg_881 |
| Lead Count (#): | 112 |
| Pkg. Dimensions (mm): | 20 x 20 x 1.7 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | |
| RoHS (DS70840AN80FPV) | 英語日本語 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | SH-2 |
| Bit Size | 32 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| RAM (KB) | 16 |
| Lead Count (#) | 112 |
| Supply Voltage (V) | 3 - 5.5 |
| Operating Freq (Max) (MHz) | 80 |
| I/O Ports | 84 |
| Timer | 16-bit x 11-ch |
| ADC | 10-bit x 8-ch |
| DMA | Yes |
| Ethernet | No |
| RTC | No |
| LVD or PVD | No |
| Temp. Range (°C) | -20 to +85 |
| Carrier Type | Tray |
| Family Name | SuperH |
| Lead Compliant | Yes |
| Length (mm) | 20 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 20 x 20 x 1.7 |
| Pkg. Type | LQFP |
| Tape & Reel | No |
| Thickness (mm) | 1.7 |
| Width (mm) | 20 |
電源降圧回路の内蔵や低消費電流化を図って高速化にともなう消費電流増加を抑止しています。 また、80MHzの高速動作でありながら5V単一電源または3.3V電源動作が可能です。また先端のフラッシュメモリテクノロジにより80MHzで常時1サイクルアクセス可能な高速フラッシュメモリを最大512Kバイト搭載しています。 その他にもDMA、多機能タイマ、高速A/D変換器など豊富な周辺機能を1チップに内蔵。 さらにパッケージも100ピンから176ピンまで4品種取り揃えシステムにあわせて選択可能です。