| CADモデル: | View CAD Model |
| Pkg. Type: | TFQFP |
| Pkg. Code: | pkg_135 |
| Lead Count (#): | 120 |
| Pkg. Dimensions (mm): | 14 x 14 x 1.2 |
| Pitch (mm): | 0.4 |
| RoHS (HD6417034BVXW20) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| CPU | SH-1 |
| Bit Size | 32 |
| Lead Count (#) | 120 |
| Operating Freq (Max) (MHz) | 20 |
| Timer | 16-bit x 5-ch |
| ADC | 10-bit x 8-ch |
| DMA | No |
| Ethernet | No |
| RTC | No |
| LVD or PVD | No |
| Temp. Range (°C) | -40 to +85 |
| Carrier Type | Tray |
| Family Name | SuperH |
| Lead Compliant | No |
| Length (mm) | 14 |
| MOQ | 1 |
| Pb (Lead) Free | No |
| Pkg. Dimensions (mm) | 14 x 14 x 1.2 |
| Pkg. Type | TFQFP |
| Tape & Reel | No |
| Thickness (mm) | 1.2 |
| Width (mm) | 14 |
SH7032, SH7034, SH7034Bは、内部32ビット構成のCPUコア「SH-1」を核に、システム構成に必要な周辺機能を集積したマイクロコンピュータです。 SH7032, SH7034, SH7034Bは、大容量ROM(PROM版またはマスクROM版)、RAM、割り込みコントローラ、タイマ、シリアルコミュニケーションインターフェース、ユーザブレークコントローラ(UBC)、バスステートコントローラ(BSC)、ダイレクトメモリアクセスコントローラ(DMAC)、A/D変換器、I /Oポートなどの周辺機能を内蔵しており、高速かつ低消費電力を要求される電子機器用マイコンとして活用できます。