メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Low power design: 40mA @ 1V
  • Innovative chemiresistor technology
  • Environmental temperature range of -40°C to 60°C with appropriate heater control
  • Thermistor heater allows active control of sensor temperature based on environmental temperature
  • Environmental humidity range of 0 to 95 % RH, non-condensing
  • Sensor packaged on low-profile TC4 header
 

説明

The SGAS731 is a volatile organic compound (VOC) sensor.

適用されたフィルター