メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
3Dグラフィックスアクセラレータを搭載したHMI向け低消費電力マルチコアMPU

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_20168
Lead Count (#):368
Pkg. Dimensions (mm):17 x 17 x 1.4
Pitch (mm):0.65

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
RoHS (R9A08G046L48GBG#BC0)英語日本語
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Carrier TypeFull Carton (Tray)
Family NameRZ
Series NameRZ/G
Group NameG3L
CPU ArchitectureArm
Main CPUCortex-A55 x 4 + Cortex-M33 x 1
Sub CPUCortex-M33
Floating Point UnitDouble
Bit Length64
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)512
ECC SRAMYes
Lead Count (#)368
Pkg. TypeLFBGA
Pitch (mm)0.65
Pkg. Dimensions (mm)17 x 17 x 1.4
Number of Supply Voltage(s) (#)7
Supply Voltage (V)3 - 3.6
I/O Ports113
DMAC or DTCDMAC
DMA (ch)32
Temperature Sensor (ch) (#)1
Power-On ResetNo
Watchdog Timer (ch)3
External Memory Bus (bit)16
DRAM I/FLPDDR4-2133/DDR4-2133 (16-bit)
NPUNo
3D GPUArm Mali-G31
AcceleratorVideo Codec
MOQ672
Temp. Range (°C)Tj = -40 to +125
External Interrupt Pins (#)16
LVD or PVDNo
Operating Freq (Max) (MHz)1200
Operating Freq of Sub CPU (Max)200
Sub-clock (32.768 kHz)No
On-chip OscillatorNo
Ethernet speed10M/100M/1G
Ethernet (ch)2
EtherCat (ch) (#)0
USB Ports (#)2
USB FS (host ch/device ch)( 2 / 2 )
USB HS (host ch/device ch)( 2 / 2 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)PCIe (Gen2.0 1Lane) x 1 ch
SCI or UART (ch)10
SPI (ch)3
QSPI (ch)1
OSPI (ch)1
I2C (#)4
I3C (ch)1
CAN (ch)3
CAN-FD (ch)3
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)3
High Resolution Output TimerNo
PWM Output (pin#)17
32-Bit Timer (ch)9
16-Bit Timer (ch) (#)8
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)8
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)1
MIPI Interfaces (CSI) (ch)1
Camera I/F (Parallel)No
Image CodecH.264
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)4
Security & EncryptionAES, RSA, ECC, SHA-1, SHA-224/SHA-256, GHASH, TRNG
Debug InterfaceJTAG/SWD
Moisture Sensitivity Level (MSL)3
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
CPUCortex-A55 x 4 + Cortex-M33 x 1
Family NameRZ
Group NameG3L
Lead CompliantYes
Length (mm)17
Pb (Lead) FreeYes
Suggested KitsRZ/G3L-EVKIT
Tape & ReelNo
Thickness (mm)1.4
Width (mm)17

説明

RZ/G3Lは、HMI機器向けに設計された汎用マイクロプロセッサ(MPU)です。クアッドコアCPU、マイクロコントローラコア、3Dグラフィックスアクセラレータ、ビデオコーデック、PCIeインタフェース、およびTSN(Time-Sensitive Networking)対応ギガビットEthernetを1チップに統合しています。 低消費電力スタンバイ機能と高度なセキュリティ機能により、RZ/G3LはHMI機器やエッジコンピューティングアプリケーションにおけるシステム全体の消費電力低減と信頼性向上に貢献します。 RZ/G3LとRZ/G3SEは完全なピン互換性を備えているため、同一のPCB設計を再利用でき、ディスプレイ搭載HMI機器からディスプレイを搭載しないIoT機器まで、幅広いアプリケーションへの展開を効率化できます。