メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:FBGA
Pkg. Code:pkg_10736
Lead Count (#):324
Pkg. Dimensions (mm):19 x 19 x 2.1
Pitch (mm):0.8

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0050
RoHS (R7S921058VCBG#BC0)英語日本語
Pb (Lead) FreeYes

製品スペック

Carrier TypeFull Carton (Tray)
Family NameRZ
Series NameRZ/A
Group NameA2M
CPU ArchitectureArm
Main CPUCortex-A9
Sub CPUNo
Floating Point UnitDouble/Single
Bit Length32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)4096
ECC SRAMNo
Lead Count (#)324
Pitch (mm)0.8
Pkg. Dimensions (mm)19 x 19 x 2.1
Number of Supply Voltage(s) (#)3
Supply Voltage (V)3 - 3.6
I/O Ports151
DMAC or DTCDMAC
DMA (ch)16
Temperature Sensor (ch) (#)0
Power-On ResetYes
Watchdog Timer (ch)1
External Memory Bus (bit)16
DRAM I/FSDRAM/OctaRAM/HyperRAM
NPUNo
3D GPUNo
AcceleratorDRP
MOQ672
Temp. Range (°C)Ta = -40 to +85
External Interrupt Pins (#)40
LVD or PVDNo
Operating Freq (Max) (MHz)528
Sub-clock (32.768 kHz)No
On-chip OscillatorNo
Ethernet speed10M/100M
Ethernet (ch)2
EtherCat (ch) (#)0
USB Ports (#)2
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 2 / 2 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)5
SPI (ch)3
QSPI (ch)1
OSPI (ch)1
I2C (#)4
I3C (ch)0
CAN (ch)2
CAN-FD (ch)2
WirelessNo
IrDAYes
LIN (#)0
SDHI (ch)2
High Resolution Output TimerNo
PWM Output (pin#)40
32-Bit Timer (ch)4
16-Bit Timer (ch) (#)8
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)8
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerYes
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)1
Camera I/F (Parallel)24-bit
Image CodecJPEG
2D Drawing EngineYes
Segment LCD ControllerNo
SSI (ch)4
Security & EncryptionSecure Boot, AES, Hash, RSA, TRNG, Unique ID
Debug InterfaceJTAG/SWD
Moisture Sensitivity Level (MSL)3
Country of AssemblyJAPAN
Country of Wafer FabricationTAIWAN
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC12-bit x 8-ch
Asynchronous General Purpose Timer (ch)0
Bit Size32
CPUCortex-A9 x 1
DMAYes
DTC (ch)0
Delta-Sigma A/D ConverterNo
Ethernet10/100M x 2 ch
Family NameRZ
Group NameA2M
High-Speed Analog Comparator (ch)0
Human Machine InterfaceDisplay Function
Lead CompliantYes
Length (mm)19
Longevity2037 3月
Low-Power Analog Comparator (ch)0
Pb (Lead) FreeYes
Pkg. TypeFBGA
Price (USD)$18.7816
Suggested KitsRZ/A2M-EVKIT
Tape & ReelNo
Thickness (mm)2.1
Timer16-bit x 8-ch, 32-bit x 11-ch
USBUSB2.0 ×2 ch (H/F/OTG)
USBFS (ch)1
USBHS (ch)1
Width (mm)19

説明

RZ/A2Mは、HMI(ヒューマン・マシン・インタフェース)、中でもカメラを使ったアプリケーションに適しています。モバイル機器で広く使われているMIPIカメラインタフェースに対応し、入力画像を高速処理するDRP(Dynamically Reconfigurable Processor)を搭載。またイーサネットを2チャネル搭載するとともに、暗号ハードウェアアクセラレータによりセキュリティを強化。安心かつ安全な高速ネットワーク接続が可能になり、家電から産業機器まで幅広いシステムの画像認識アプリケーションに適用できます。

DRPテクノロジとアプリケーション
はじめてのRZ/A2M