メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_20196
Lead Count (#):224
Pkg. Dimensions (mm):13 x 13 x 1.6
Pitch (mm):0.8

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
RoHS (R5K574M6B4BD#60)英語日本語
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Carrier TypeFull Tray (Tray)
Family NameRX
Series NameRX700
Group NameRX74M
CPU ArchitectureRX
Main CPURXv3e
Sub CPUNo
Floating Point UnitDouble/Single
Bit Length32
Program Memory (KB)512
Data Flash (KB)48
RAM (KB)1536
ECC SRAMYes
Lead Count (#)224
Pitch (mm)0.8
Pkg. Dimensions (mm)13 x 13 x 1.6
Number of Supply Voltage(s) (#)1
Supply Voltage (V)1.62 - 3.63
I/O Ports162
DMAC or DTCDMAC&DTC
DMA (ch)8
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)2
External Memory Bus (bit)8,16,32
DRAM I/FSDRAM I/F
3D GPUNo
AcceleratorTrigonometric Function
MOQ160
Temp. Range (°C)Tj = -40 to +125
External Interrupt Pins (#)32
LVD or PVDYes
Operating Freq (Max) (MHz)600
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speed10M/100M/1G
Ethernet (ch)2
EtherCat (ch) (#)2
USB Ports (#)2
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)13
SPI (ch)16
QSPI (ch)2
OSPI (ch)1
I2C (#)16
I3C (ch)1
CAN (ch)3
CAN-FD (ch)3
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)1
High Resolution Output TimerNo
PWM Output (pin#)34
32-Bit Timer (ch)17
16-Bit Timer (ch) (#)4
8-Bit Timer (ch)4
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCYes
16-Bit A/D Converter (ch)30
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)2
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)8-bit
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)2
Security & EncryptionUnique ID, AES, RSA, CHA-CHA20, ECC, SHA-1, SHA-2, SHA-3, HMAC, TRNG, Protect Zone
Debug InterfaceJTAG/Single-wire Serial
Moisture Sensitivity Level (MSL)3
Family NameRX
Group NameRX74M
Lead CompliantYes
Length (mm)13
NPUNo
Pb (Lead) FreeYes
Pkg. TypeLFBGA
Suggested KitsEK-RX74M
Tape & ReelNo
Thickness (mm)1.6
Width (mm)13

説明

RX74Mグループマイコンは、高度な産業オートメーション(IA)およびファクトリオートメーション(FA)アプリケーション向けに開発された、RXシリーズ最高性能の産業ネットワーク向けMCUです。 22nmプロセス技術を採用し、最大600MHzで動作する高性能RXv3eコア、大容量メモリ、および最適化されたバスアーキテクチャを組み合わせることで、高速リアルタイム処理を実現します。

EtherCAT、Time-Sensitive Networking(TSN)、Gigabit Ethernet、およびEthernetスイッチ機能を統合し、同期通信を実現するとともに、高度な産業Ethernetプロトコルに対応します。 Protect Zone機能により、MCU内部でセキュア領域と非セキュア領域を分離し、システムセキュリティを強化します。

RX72Mと比較して、処理性能、ネットワーク性能、およびセキュリティ性能が向上しています。 高性能な演算処理、産業ネットワーク機能、およびセキュリティ機能を1チップに統合することで、システム設計を簡素化し、開発工数の削減に貢献します。 RX74Mは、工作機械、製造装置、産業用ロボットをはじめとするハイエンドIA/FAシステムに最適です。