メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Pch Single Power Mosfet -20V -2.1A 180Mohm Mpak/Sc-59

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MPAK
Pkg. Code:pkg_6113
Lead Count (#):3
Pkg. Dimensions (mm):2 x 3 x 1.4
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)205
ConfigurationBuilt-In SBD
ID (A)-2.1
Lead CompliantYes
Length (mm)2
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)0.8
Pkg. Dimensions (mm)2 x 3 x 1.4
Pkg. TypeMPAK
Qg typ (nC)2.6
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)300
RDS (ON) (Max) @4.5V (mohm)180
Tape & ReelNo
Thickness (mm)1.4
VDSS (Max) (V)-20
VGSS (V)8
Vgs (off) (Max) (V)-1.4
Width (mm)3

説明

The RQJ0203WGDQA is a Pch Single Power Mosfet -20V -2.1A 180Mohm Mpak/Sc-59.