メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
次世代アクチュエータ/センサ制御用16ビットマイコン

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_20119
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 1.6
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0020
Pb (Lead) FreeYes

製品スペック

Carrier TypeBulk (Tray)
Family NameRL78
Series NameRL78/F2x
Group NameF24
CPU ArchitectureRL78
Main CPURL78-S3
Sub CPUNo
Floating Point UnitNo
Bit Length16
Program Memory (KB)256
Data Flash (KB)16
RAM (KB)24
ECC SRAMYes
Lead Count (#)100
Pitch (mm)0.5
Pkg. Dimensions (mm)14 x 14 x 1.6
Number of Supply Voltage(s) (#)1
Supply Voltage (V)2.7 - 5.5
I/O Ports86
DMAC or DTCDTC
DMA (ch)0
Temperature Sensor (ch) (#)0
Power-On ResetYes
Watchdog Timer (ch)1
External Memory Bus (bit)No
DRAM I/FNo
3D GPUNo
AcceleratorNo
MOQ1
Temp. Range (°C)Ta = -40 to +125
External Interrupt Pins (#)16
LVD or PVDYes
Operating Freq (Max) (MHz)40
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)4
SPI (ch)4
QSPI (ch)0
OSPI (ch)0
I2C (#)5
I3C (ch)0
CAN (ch)1
CAN-FD (ch)1
WirelessNo
IrDANo
LIN (#)2
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)20
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)19
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)1
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)31
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)1
Analog Comparator (ch)1
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionSecure Boot, AES, TRNG
Debug InterfaceSingle wire serial
Moisture Sensitivity Level (MSL)3
Country of AssemblyJAPAN, MALAYSIA
Country of Wafer FabricationJAPAN
ADC12-bit x 31-ch
ApplicationAutomotive
Asynchronous General Purpose Timer (ch)0
Bit Size16
CPURL78
DAC8-bit x 1-ch
DMAYes
Delta-Sigma A/D ConverterNo
EthernetNo
Family NameRL78
Group NameF24
Lead CompliantYes
Length (mm)14
NPUNo
Pb (Lead) FreeYes
Pkg. TypeLFQFP
Price (USD)$4.02472
Qualification LevelAutomotive
SPI (#)4
Security LevelEvita-Light
Tape & ReelNo
Thickness (mm)1.6
Timer16-bit x 19-ch
UART (#)4
USBFS (ch)0
USBHS (ch)0
Width (mm)14

説明

超低電力車載マイクロコントローラRL78/F24は、高い信頼性を必要とする次世代スマートアクチュエータ&センサ、ローエンドボディECUを実現するのに理想的です。RL78/F1xの革新的な延長として、RL78/F24は将来の市場要件をカバーすることができます。CPU性能の向上、高温性能、および強化された周辺機能セットにより、RL78/F24は様々な用途に最適です。

RL78/F2x製品はISO 26262に準拠して設計されており、ASIL Bの機能安全サポートを提供します。また、パートナーによるAUTOSAR MCAL(ASIL B)も提供可能です。さらに、セキュリティにおいてはEVITA-Lightをサポートし、AES 暗号モジュールは、最大 256 ビットのキー長を処理でき、セキュアブートと認証をサポートします。また、BLDC (FOC) モータ制御およびDC/DC制御システムの演算性能をさらに向上させるために、RL78/F2x製品は、三角関数などの様々な演算処理をサポ―トする独自のアプリケーションアクセラレータIPを搭載しています。

新しいE/Eアーキテクチャのトレンドに対応するために、RL78/F24はCAN FDインタフェースを搭載しています。RL78/F2xは、RL78/F1xとハードウェア、ソフトウェアにおいて高い互換性を保ち、ソフトウェアの再利用が可能です。