メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Fast Recovery Diodes

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TO-220FP-2L
Pkg. Code:pkg_8837
Lead Count (#):2
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (RJU3052TDPP-EJ#T2)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTO-220FP-2L
Lead Count (#)2
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationFast Recovery Diode
Elements S: Single D: DoubleS
IF (A)20
IFSM (A)100
IR at VR (μA)1
Lead CompliantNo
MOQ1
Tape & ReelNo
Tj (°C)150
VF (Max)1.7
VRM (V)360
trr (Typical) (nS)25

説明

Support is limited to customers who have already adopted these products.

We offer high-performance products with low forward voltage (VF) and high-speed reverse recovery time (trr) for increasing device efficiency.