特長
- Ultra-small surface mount package (TSOJ-8)
- VCES: 400V
- ICM: 150- A at VGE = 3V, Tc = 70 °C, CM = 100μF
- Drive voltage: 3.0V to 6V (Max)
- Pb-free
- Halogen-free
説明
The RJP4010AGE 400V, 150A strobe insulated-gate bipolar transistor (IGBT) is available in an ultra-small TSOJ-8 package.
アプリケーション
- Strobe flash for cameras
適用されたフィルター