メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Insulated-Gate Bipolar Transistors (IGBT)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TO-252
Pkg. Code:pkg_8838
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (RJP30H1DPD-00#Q2)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTO-252
Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
Channels (#)1
IC @25 °C (A)30
Ic (Peak) (A)200
Lead CompliantNo
MOQ3000
Mounting TypeSurface Mount
Pch (W)40
Tape & ReelNo
VCE (sat) (V)2
VCES (V)360
VDSS (Max) (V)360
tf (Typical) (µs)0.15

説明

Support is limited to customers who have already adopted these products.