| Pkg. Type: | TO-3P |
| Pkg. Code: | pkg_1304 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (RJP3049DPK-00#T0) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TO-3P |
| Lead Count (#) | 4 |
| Pb (Lead) Free | Yes |
| Channels (#) | 1 |
| IC @25 °C (A) | 65 |
| Ic (Peak) (A) | 330 |
| Lead Compliant | Yes |
| MOQ | 1 |
| Tape & Reel | No |
| VCE (sat) (V) | 1.4 |
| VCES (V) | 330 |
| tf (Typical) (µs) | 0.15 |
Support is limited to customers who have already adopted these products.