メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
N Channel Power MOSFET

パッケージ情報

Pkg. Type:TO-220FP
Pkg. Code:pkg_8995
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)1020
ConfigurationBuilt-In SBD
ID (A)16
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)29.9
Pkg. TypeTO-220FP
Qg typ (nC)17.5
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)290
RDS (ON) (Typical) @ 10V / 8V (mohm)230
Series NameSJ-MOS
Tape & ReelNo
VDSS (Max) (V)600
VGSS (V)30
Vgs (off) (Max) (V)5

説明

The RJK60S4DPP-E0 is a N Channel Power MOSFET.