メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
N Channel Power MOSFET

パッケージ情報

Pkg. Type:MP-3A
Pkg. Code:pkg_8805
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)710
ID (A)24
Lead CompliantNo
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)73.5
Pkg. TypeMP-3A
Qg typ (nC)13
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)440
RDS (ON) (Typical) @ 10V / 8V (mohm)350
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
VDSS (Max) (V)600
VGSS (V)30

説明

The RJK60S3DPD is a N Channel Power MOSFET.