メインコンテンツに移動
N Channel Power MOSFET

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TO-220FN
Pkg. Code:pkg_8815
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)1450
ID (A)11
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pkg. TypeTO-220FN
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)700
RDS (ON) (Typical) @ 10V / 8V (mohm)580
Replacement ProductRJK6013DPP-E0#T2
Tape & ReelNo
VDSS (Max) (V)600

説明

The RJK6013DPP is a N Channel Power MOSFET.