メインコンテンツに移動
Nch Single Power Mosfet 600V 2A 6800Mohm Mp-3A/To-252

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-3A
Pkg. Code:pkg_8805
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)165
ID (A)2
Lead CompliantNo
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)30
Pkg. TypeMP-3A
Qg typ (nC)6.2
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)6800
RDS (ON) (Typical) @ 10V / 8V (mohm)5700
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
VDSS (Max) (V)600
VGSS (V)30
Vgs (off) (Max) (V)4.5

説明

The RJK6002DPD is a Nch Single Power Mosfet 600V 2A 6800Mohm Mp-3A/To-252.