メインコンテンツに移動
Nch Single Power Mosfet 500V 5A 1500Mohm Mp-3A

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-3A
Pkg. Code:
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)550
ID (A)5
Lead CompliantNo
MOQ3000
Mounting TypeSurface Mount
Nch/PchNch
Pkg. TypeMP-3A
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)1500
RDS (ON) (Typical) @ 10V / 8V (mohm)1300
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
VDSS (Max) (V)500

説明

The RJK5003DPD is a Nch Single Power Mosfet 500V 5A 1500Mohm Mp-3A.