| CADモデル: | View CAD Model |
| Pkg. Type: | TO-220ABA |
| Pkg. Code: | pkg_11870 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 3 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 4150 |
| ID (A) | 50 |
| Lead Compliant | No |
| MOQ | 1 |
| Mounting Type | Through Hole |
| Nch/Pch | Nch |
| Pch (W) | 125 |
| Pkg. Type | TO-220ABA |
| Qg typ (nC) | 59 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 11 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 8.8 |
| Standard Pkg. Type | TO-220 |
| Tape & Reel | No |
| VDSS (Max) (V) | 100 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | 4 |
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.