メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Pch Single Power Mosfet -12V -1.2A 315Mohm Cmfpak-6

パッケージ情報

Pkg. Type:CMFPAK
Pkg. Code:pkg_6740
Lead Count (#):6
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)6
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)123
ID (A)-1.2
Lead CompliantYes
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)0.6
Pkg. TypeCMFPAK
Qg typ (nC)1.8
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)535
RDS (ON) (Max) @4.5V (mohm)315
Tape & ReelNo
VDSS (Max) (V)-12
VGSS (V)8
Vgs (off) (Max) (V)-1.2

説明

The RJJ0102DQM is a Pch Single Power Mosfet -12V -1.2A 315Mohm Cmfpak-6.