メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

パッケージ情報

Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (RJH1BF7RDPQ-80#T2)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pb (Lead) FreeYes
ApplicationIH Cooker/Inverter
Channels (#)1
ConfigurationBuilt-In FRD
FRD Vf (V)3
IC @100 °C (A)35
IC @25 °C (A)60
Ic (Peak) (A)100
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Pch (W)250
Tape & ReelNo
VCE (sat) (V)1.6
VCES (V)1100
VDSS (Max) (V)1100
tf (Typical) (µs)0.208

説明

Support is limited to customers who have already adopted these products.

IGBT devices for induction heating (IH) (soft switching), recommended for 10 to 100 kHz frequencies, and not guaranteed against short circuit.